text.skipToContent text.skipToNavigation

Compression Splice Uni-Grip®(One Die) Full Tension

By FARGO 

Catalog ID: A151972

By FARGO
Catalog ID:  A151972
"Compression Terminal, Uni-Grip, Jumper Terminal, 15 degree, For ACSR,AAC,AAAC,ACAR. Standard Aluminum Range: 0.856"-0.950", Compact/TW range: 0.789"-0.858""
  • "For use with ACSR Bluebird
  • Full tension Splice assembly
  • Splices are prefilled with Inhibitor
  • For Extra Length Repair Splice Add "XL" suffix and repair cutoff length in Inches e.g. A151972XL24
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Compression Method Uni-Grip (single die system)
Die Size 19CD
EU RoHS Indicator No
Material Aluminum Alloy
Press Minimum 100 to
Tension Range 0 lb
UPC 0