text.skipToContent text.skipToNavigation

Compression Splice Uni-Grip®(One Die) Full Tension

by FARGO 

Catalog ID: A151666

Compression Splice, Uni-Grip, Full Tension, for ACSR 1510.5 kcmil 54/19

Product Details

General

Compression Method Uni-Grip (single die system)
Die Size 16CD
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.505 in
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 28.8 in

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSR-Parrot-1510.5-54/19
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Type ACSR
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources/Downloads