text.skipToContent text.skipToNavigation

FTR1U3SP

by Hubbell Premise Wiring 

Catalog ID: FTR1U3SP

Fiber Optic, Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded

Standard Product

Product Details

General

Application Data Transmission
Boot Type Slim Boot
Color Black
Number Of Cores 1
Plug Type RJ45
Temperature Rating -40 Degrees F to 130 Degrees F
Type Patch Cord
UPC 662620604466

Certifications and Compliance

Industry Standard(s) TIA 568.C-2

Resources/Downloads