text.skipToContent text.skipToNavigation

YSES10K

by Burndy 

Catalog ID: YSES10K

Radiation Resistant Butt Splice; Polyvinylidene Flouride (PVF2) Insulated.

Product Details

General

Color Code Yellow
Connector Type Splice
Insulation Y
Insulation Type Kynar
Material Copper
Plated Y
Plating Type Tin
Temperature Rating 150
Trade Name INSULINK™
Type Radiation Resistant KYNAR Splice
UPC 781810126820
UPC 12 Digit 7818101268200

Dimensions

Cable Insulation Diameter Maximum 0.210 in
Dimension - B Length fraction 9/25 in
Dimension - B Length inch 0.36 in
Dimension - Diameter Max Size inch 0.21 in
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.16 in
Dimension - Outside Diameter inch 0.30 in
Dimension - P inch 0.04 in
Dimension - Pad Width inch 0.21 in
Dimension - Strip Length inch 7/16 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 12;11;10
Conductor - Copper Solid Size Range 12-10
Conductor - Copper Str Aircraft Size AN 12;AN 10
Conductor - Copper Str Aircraft Size Range AN 12-AN 10
Conductor - Copper Str Size 12;10
Conductor - Copper Str Size Range 12-10
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1000
Minimum Pack Quantity 500

Resources/Downloads