Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VHSS350

Copper short barrel Versatile splice, 350 MCM

For use with VersaCrimp or conventional die type tooling.

Product details

General

Application
Power Connector
Color Code
Red
Compression Method
VersaCrimp or Conventional Die Tooling
Die Size
VC6-3, VC6FT, VC7, VC7FT
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Tension Range
Trade Name
NO
UPC
096359339076
UPC 12 Digit
096359339076

Dimensions

Adjustment Step
Assembly Rating (Ultimate)
Dimension - L Length Overall mm
Insulator / Conductor Hole Spacing
Length Before Compression
2.38 in
Weight
0.196 lb

Electrical Ratings

Rating - KVA
35 kV

Conductor Related

Conductor Diameter (Conventional Tooling) - Maximum
0.675 in
Conductor Diameter (Conventional Tooling) - Minimum
0.675 in
Conductor Diameter (VersaCrimp) - Maximum
0.675 in
Conductor Diameter (VersaCrimp) - Minimum
0.464 in
Messenger Diameter - Maximum
Messenger Diameter - Minimum

Certifications And Compliance

Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
54
Pallet Quantity
5760

Resources and downloads