text.skipToContent text.skipToNavigation

Compression Splice VERSAtile™ Minimum Tension

By ANDERSON 

Catalog ID: VHS1000

By ANDERSON
Catalog ID:  VHS1000
Copper long barrel Versatile splice, 1000 MCM

  • For use with VersaCrimp or conventional die type tooling.
  • More Options

    Product Details

    General

    Application Power Connector
    Color Code White
    Compression Method VersaCrimp or Conventional Die Tooling
    Die Size VC8
    EU RoHS Indicator Contact Manufacturer
    Inhibitor Loaded No
    Material Copper
    Tension Range 0 lb
    Trade Name NO