text.skipToContent text.skipToNavigation

Compression Splice VERSAtile™ Minimum Tension

By ANDERSON 

Catalog ID: VAUS16

By ANDERSON
Catalog ID:  VAUS16
Aluminum, Minimum tension, Reducing splice for #2 TO #6
  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

More Options

Product Details

General

Color Code Red; Blue
Compression Method VersaCrimp or Conventional Die Tooling
Cover Available No
Die Size *See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator Contact Manufacturer
End A Type #2 - #1 str AL/CU, #2 ACSR
End B Type #6 str - #4 sol AL/CU, #6 ACSR
Material Aluminum Alloy
UPC 096359335146

Dimensions

Diameter - Outside 0.65 in
Length Before Compression 2 in
Weight