text.skipToContent text.skipToNavigation

YNS451R

by Burndy 

Catalog ID: YNS451R

Al Tube Jumper Loop Sleeve, 840.2-927.2 kcmil(ACAR), 795-1000 kcmil(Al), 715.5-874.5 kcmil(ACSR), 10.04" L, For ACSR Cond.

Features: Jumper Sleeve For ACSR And Stranded Aluminum Cable Up To And Including 230 KV, Sleeve Is Pre-Filled With PENETROX Joint Compound And Capped, Die Index: 725, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S725 Die, Y46 Tool, P725 Die, Y60BHU Tool, L725 Die, Conductor Type: ACSR, ACAR, Commercial Aluminum

Product Details

General

Application For ACSR And Stranded Aluminum Cable Up To And Including 230 KV
Connector Type Splice
Construction Material - Main Aluminum
Die Index 725
EU RoHS Indicator Yes
Material Aluminum
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YNS-R
UPC 781810094495
UPC 12 Digit 7818100944955

Dimensions

Dimension - L Length Overall mm 255 mm
Dimension - Length Overall inch 10.04 in
Dimension - Outside Diameter inch 1.80 in

Conductor Related

Conductor - ACAR Str Size Range 840.2 kcmil-927.2 kcmil
Conductor - ACSR Str Size 715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil
Conductor - ACSR Str Size Range 715.5 (54/7) Crow kcmil-874.5 (54/7) Crane kcmil
Conductor - AL Str Size 795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range 750 kcmil-1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings