YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS451RT, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS451RT

HYSPLICE™ Al Tube Jumper Loop Sleeve, For EHV, 840.2-927.2 kcmil(ACAR), 795-1000 kcmil(Al), 715.5-874.5 kcmil(ACSR), 230 kV, 10.60" L, 725 Index.

Product details

General

Connector Type
Splice
Die Index
725
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810016497
UPC 12 Digit
7818100164977

Dimensions

Dimension - Diameter Max Size inch
1.80 in
Dimension - L Length Overall mm
269 mm
Dimension - Length Overall inch
10.60 in
Dimension - Outside Diameter inch
1.80 in

Conductor Related

Conductor - ACAR Str Size Range
715.5 KCMIL - 874.5 KCMIL
Conductor - ACSR Str Size
715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil
Conductor - ACSR Str Size Range
715.5 (26/7) Starling kcmil-795 (54/7) Condor kcmil
Conductor - AL Str Size
795 KCMIL - 1000 KCMIL
Conductor - AL Str Size Range
795 KCMIL - 1000 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1008

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)