YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS49R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS49R

HYSPLICE™ Al Tube Jumper Loop Sleeve, 900 -1113 kcmil(ACAR), 1033.5-1272 kcmil(Al), 900-1113 kcmil 45/7Str(ACSR), 230 kV, 10.08" L.

Product details

General

Connector Type
Splice
Die Index
727
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810085875
UPC 12 Digit
7818100858755

Dimensions

Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.08 in
Dimension - Outside Diameter inch
1.97 in

Conductor Related

Conductor - ACAR Str Size
950 (37) kcmil;1000 (61) kcmil;1100 (61) kcmil;1200 (61) kcmil
Conductor - ACAR Str Size Range
983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size
900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil
Conductor - ACSR Str Size Range
900 (54/7) Canary kcmil-1113 (54/19) Finch kcmil
Conductor - AL Str Size
1033.5 KCMIL - 1272 KCMIL
Conductor - AL Str Size Range
1033.5 KCMIL - 1272 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1008

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings