YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS52RT, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS52RT

HYSPLICE™, ACCOM: 1113 54-19 STR - 135 kcmil ACSR 1277-1280 kcmil ACSR 1351.5-1510 kcmil AL INDEX: 728 T&B 189.

Product details

General

Connector Type
Splice
Die Index
728
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810180631
UPC 12 Digit
7818101806311

Dimensions

Dimension - Diameter Max Size inch
2.25 in
Dimension - L Length Overall mm
411 mm
Dimension - Length Overall inch
16.20 in
Dimension - Outside Diameter inch
2.25 in

Conductor Related

Conductor - ACAR Str Size Range
1277 KCMIL - 1280 KCMIL
Conductor - ACSR Str Size
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil
Conductor - ACSR Str Size Range
1113 (54/19) Finch kcmil-1351.5 (54/19) Martin kcmil
Conductor - AL Str Size
1351.5 KCMIL - 1510 KCMIL
Conductor - AL Str Size Range
1351.5 KCMIL - 1510 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings