YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS54R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS54R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 1534 Kcmil ACAR, 1590-1600 Kcmil AL, 1431 Kcmil ACSR.

Product details

General

Connector Type
Splice
Die Index
728
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810180648
UPC 12 Digit
7818101806488

Dimensions

Dimension - L Length Overall mm
393 mm
Dimension - Length Overall inch
15.48 in
Dimension - Outside Diameter inch
2.25 in

Conductor Related

Conductor - ACAR Str Size Range
1534 KCMIL
Conductor - ACSR Str Size
1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range
1431 (54/19) Plover kcmil
Conductor - AL Str Size
1590 KCMIL - 1600 KCMIL
Conductor - AL Str Size Range
1590 KCMIL - 1600 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings