text.skipToContent text.skipToNavigation

YNS58RT

by Burndy 

Catalog ID: YNS58RT

HYSPLICE™, ACCOM: 1780kcmil ACSR 2000kcmil ALUM INDEX: BURNDY 735 T&B 212,214

Product Details

General

Connector Type Splice
Die Index 735
Material Aluminum
Trade Name HYSPLICE™
UPC 781810112748
UPC 12 Digit 7818101127488

Dimensions

Dimension - Diameter Max Size inch 2.50 in
Dimension - L Length Overall mm 393 mm
Dimension - Length Overall inch 15.46 in
Dimension - Outside Diameter inch 2.50 in

Conductor Related

Conductor - ACSR Str Size 1780 (84/19) Chukar kcmil
Conductor - ACSR Str Size Range 1780 (84/19) Chukar kcmil
Conductor - AL Str Size 2000 KCMIL
Conductor - AL Str Size Range 2000 KCMIL

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings