YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS595RTG1, Jumper Sleeve

Brand:

Burndy

Catalog ID:

YNS595RTG1

JUMPER SLEEVE.

Product details

General

Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810104187
UPC 12 Digit
7818101041877

Dimensions

Dimension - B Length inch
8.12 in
Dimension - L Length Overall mm
416 mm
Dimension - Length Overall inch
16.38 in
Dimension - Outside Diameter inch
2.75 in

Conductor Related

Conductor - ACSR Str Size
2156;2515
Conductor - AL Str Size
2500

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads