text.skipToContent text.skipToNavigation

YNS59RT

by Burndy 

Catalog ID: YNS59RT

HYSPLICE™,Al Tube Jumper Loop Sleeve, 2156 - 2167 Kcmil ACSR, 2250 - 2300 Kcmil Al, above 230 kV

Product Details

General

Connector Type Splice
Die Index 735
Material Aluminum
Trade Name HYSPLICE™
UPC 781810016473
UPC 12 Digit 7818100164733

Dimensions

Dimension - Diameter Max Size inch 2.50 in
Dimension - L Length Overall mm 385 mm
Dimension - Length Overall inch 15.14 in
Dimension - Outside Diameter inch 2.50 in

Conductor Related

Conductor - ACSR Str Size 2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range 2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil
Conductor - AL Str Size 2250 - 2300
Conductor - AL Str Size Range 2250 - 2300

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings