YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

Uninsulated Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSV18BBOX

Uninsulated Splice For 22 - 18 AWG.

YSV18BBOX.

Features: HYLINK Type YSV Seamless Splice Connector Is Used To Splice Stranded And Solid Copper Conductors In Virtually All Heavy Duty Industrial And General Purpose Applications, Manufactured From Seamless Tubing: A High Quality Design With No Seams To Split, Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Positive Center Wire Stops: Provides Proper Depth Of Wire Insertion, Marked With Wire Size: Provides Easy Wire Size Identification, The HYLINK Splice Connectors Have Inspection Holes: Provides Easy Visual Inspection ForProper Wire Insertion, Package: Box, Insulation Support: No, Installation Tool: HYTOOL: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Conductor Type: Solid, Wire Strip Length: 1/4 IN

Product details

General

Application
For All Heavy Duty Industrial And General Purpose Applications
Connector Type
Rolled Butt Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINKâ„¢
Type
Splice
UPC
781810525548

Dimensions

Dimension - L Length Overall mm
16 mm
Dimension - Length Overall inch
0.62 in
Dimension - Strip Length inch
1/4

Electrical Ratings

Voltage - Maximum
35000 V

Conductor Related

Conductor - Copper Solid Size
22-18 AWG
Conductor - Copper Str Size
22-18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
100

Resources and downloads