text.skipToContent text.skipToNavigation

YSV18SV

by Burndy 

Catalog ID: YSV18SV

UNINSULATED BUTT SPLICE, 600 VOLTS MAXIMUM.

Product Details

General

Connector Type Splice
Die Index 36
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Silver
Type Splice
UPC 12 Digit 0

Dimensions

Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.25 in
Dimension - Inside Diameter inch 0.06 in
Dimension - L Length Overall mm 16 mm
Dimension - Length Overall inch 0.62 in
Dimension - Outside Diameter inch 0.12 in
Dimension - Strip Length inch 1/4

Electrical Ratings

Voltage - Maximum 35000 V

Conductor Related

Conductor - Copper Solid Size 20;18
Conductor - Copper Solid Size Range 20-18
Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18
Conductor - Copper Str Aircraft Size Range AN 22-AN 18
Conductor - Copper Str Navy Size 1 (1);1 (7);1 (10);1 1/2 (1);1 1/2 (7);1 1/2 (16);1 1/2 (41);2 (7);2 1/2 (1);2 1/2 (19);2 1/2 (26)
Conductor - Copper Str Navy Size Range 1 (1)-2 1/2 (26)
Conductor - Copper Str Size 22;20;18
Conductor - Copper Str Size Range 22-18
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads