text.skipToContent text.skipToNavigation

YSV1CFXB

by Burndy 

Catalog ID: YSV1CFXB

Cu Compression Belled End Splice, #1 STR AWG, 600 V to 35 KV, Long Barrel, Green, 11 Index

Product Details

General

Color Code Green
Connector Type Splice
Die Index 11
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
Type Splice
UPC 781810099902

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - D inch 0.60 in
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.18 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Strip Length inch 1-9/16 in

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Solid Size 1 AWG
Conductor - Copper Str Compact Size 1
Conductor - Copper Str Compact Size Range 1
Conductor - Copper Str Navy Size 75 (37)
Conductor - Copper Str Size 1 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads