text.skipToContent text.skipToNavigation

YSV1CL

by Burndy 

Catalog ID: YSV1CL

Copper Compression Splice, AN-1, 1.46" Splice Length, Short Barrel, Tin Plated.

Features: HYLINK Type YSV-L Seamless Splice Connector Is Used To Splice Type AN Aircraft Cables Plus Commercial Stranded And Solid AWG Conductors, Suitable For Aircraft, Light Duty Industrial And General Purpose Applications, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: H35, Y35BH, Y39, Y39BH Tool, UV1L Die Nest, Y34PLA Die Indentor, Y35P3 Indentor Adaptor, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 5/8 IN, Insulation Support: No, Installation Tool: HYTOOL: Type AH, Aircraft, Cable - MY28 Tool, All Others: MY29-3, MY29-11 Tool, 1 Crimp

Product Details

General

Application For Aircraft, Light Duty Industrial And General Purpose Applications
Connector Type Splice
Die Index 42
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYLINK
Trade Name HYLINK™
Type Splice
UPC 781810543917

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.62 in
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.46 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Strip Length inch 5/8 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 1
Conductor - Copper Str Aircraft Size AN 1
Conductor - Copper Str Size 1
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings