text.skipToContent text.skipToNavigation

YSV25FXB

by Burndy 

Catalog ID: YSV25FXB

Compression Splice, 1/0 AWG, 600 - 35000 V, 3.18 IN L, Die Index: 12.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Pink, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Oil Stop: No, Tapered End: No, Die Index: 12 Element A, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U25RT Die, (4), Y46 Tool, U25RT Die With PUADP-1 Adapter, (4), Wire Strip Length: 1-9/16 IN

Product Details

General

Application For Higher voltage applications
Color Code Pink
Connector Type Splice
Die Index 12
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYLINK
Trade Name HYLINK™
Type Splice
UPC 781810041451

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - D inch 0.66 in
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.18 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Strip Length inch 1-9/16 in

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Copper Solid Size 1/0 AWG
Conductor - Copper Str Compact Size 1/0
Conductor - Copper Str Compact Size Range 1/0
Conductor - Copper Str Navy Size 100 (61)
Conductor - Copper Str Size 1/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings