text.skipToContent text.skipToNavigation

YSV2CFXB

by Burndy 

Catalog ID: YSV2CFXB

Cu Compression Belled End Splice, #2 STR AWG, 600 V to 35 KV, Long Barrel, Brown, 10 Index

Product Details

General

Color Code Brown
Connector Type Splice
Die Index 10
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
Type Splice
UPC 781810099919

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.35 in
Dimension - D inch 0.54 in
Dimension - L Length Overall mm 73 mm
Dimension - Length Overall inch 2.89 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Strip Length inch 1-7/16 in

Conductor Related

Conductor - Copper DLO Size 2 (150/#24) DLO
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Compact Size 2
Conductor - Copper Str Compact Size Range 2
Conductor - Copper Str Navy Size 60 (37)
Conductor - Copper Str Size 2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings