text.skipToContent text.skipToNavigation

YSV4CFXB

by Burndy 

Catalog ID: YSV4CFXB

Compression Splice, 4 AWG, 600 - 35000 V, 2.62 IN L, Die Index: 8.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Gray, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Tapered End: No, Oil Stop: No, Die Index: 8 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y1MR, Y2MR Tool, (4), Y1MRTC Tool, Y35, Y39, Y750 Tool, U4CRT Die, (2), Y46 Tool, U4CRT Die With PUADP-1 Adapter, (2), Wire Strip Length: 1-5/16 IN, Conductor Type: Flexible Copper

Product Details

General

Application For Higher voltage applications
Color Code Gray
Connector Type Splice
Die Index 8
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYLINK
Trade Name HYLINK™
Type Splice
UPC 781810041499

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.22 in
Dimension - D inch 0.44 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Strip Length inch 1-5/16 in

Conductor Related

Conductor - Copper DLO Size 4 (105/#24) DLO
Conductor - Copper Flex G Size 4 AWG
Conductor - Copper Flex H Size 4 AWG
Conductor - Copper Flex I Size 4 AWG
Conductor - Copper Flex K Size 4 AWG
Conductor - Copper Flex M Size 4 AWG
Conductor - Copper Solid Size 4 AWG
Conductor - Copper Str Compact Size 4
Conductor - Copper Str Compact Size Range 4
Conductor - Copper Str Navy Size 40 (19)
Conductor - Copper Str Size 4 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings