text.skipToContent text.skipToNavigation

YSV6CFXBNK

by Burndy 

Catalog ID: YSV6CFXBNK

Nickel Plated Cu Compression Belled End Splice, #6 STR AWG, 600 V to 35 KV, Long Barrel, Blue, 7 Index

Product Details

General

Color Code Blue
Connector Type Splice
Die Index 7
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Nickel
Trade Name HYLINK™
Type Splice
UPC 781810195949

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.22 in
Dimension - D inch 0.37 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Strip Length inch 1-5/16 in

Conductor Related

Conductor - Copper DLO Size 6 (61/#24) DLO
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Str Compact Size 6
Conductor - Copper Str Navy Size 30 (19)
Conductor - Copper Str Size 6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads