text.skipToContent text.skipToNavigation

YSV9CLBOX

by Burndy 

Catalog ID: YSV9CLBOX

HYLINK™ Uninsulated Compression Butt Splice; Seamless Standard Barrel; Accommodates: #9 AWG Str/Sol, AN, Aircraft; Length: .75" ; 600 V Max.

Features: HYLINK Type YSV-L Seamless Splice Connector Is Used To Splice Type AN Aircraft Cables Plus Commercial Stranded And Solid AWG Conductors, Suitable For Aircraft, Light Duty Industrial And General Purpose Applications, Package: Box, Installation Tool: Non-Ratchet: MY28, MY29-3, MY29-11 Tool, Ratchet: Y8MRB-1, Y1MRTC, MR8-9Q Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 5/16 IN, Insulation Support: No

Product Details

General

Application For Aircraft, Light Duty Industrial And General Purpose Applications
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLINK
Temperature Rating 90
Trade Name HYLINK™
Type Splice
UPC 781810534304
UPC 12 Digit 7818105343044

Dimensions

Dimension - B Length fraction 1/3 in
Dimension - B Length inch 0.31 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in
Dimension - Outside Diameter inch 0.23 in
Dimension - Strip Length inch 5/16 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 9
Conductor - Copper Solid Size Range 9
Conductor - Copper Str Aircraft Size AN 9
Conductor - Copper Str Aircraft Size Range AN 9
Conductor - Copper Str Size 9
Conductor - Copper Str Size Range 9
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings