text.skipToContent text.skipToNavigation

YTS351AT

by Burndy 

Catalog ID: YTS351AT

Full Tension Splice for Stranded Aluminum Transmission Line

Product Details

General

Connector Type Splice
Die Index 720
Material Aluminum
Trade Name HYSPLICE™
UPC 781810515457
UPC 12 Digit 7818105154577

Dimensions

Dimension - B Length fraction 5-13/16 in
Dimension - B Length inch 5.82 in
Dimension - L Length Overall mm 302 mm
Dimension - Length Overall inch 11.88 in
Dimension - Outside Diameter inch 1.41 in

Conductor Related

Conductor - AL Str Size 500 (37) Hyacinth Kcmil; 556.5 (19) Dahlia Kcmil; 556.5 (37) Mistletoe Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings