YTS_A_Photo_ColorCMYK
YTS_A_Photo_ColorCMYK

YTS361A, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS361A

Aluminum full tension HYSPLICE™ , 600-636 Kcmil, 722 Index.

Product details

General

Connector Type
Splice
Die Index
722
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810129203
UPC 12 Digit
7818101292033

Dimensions

Dimension - L Length Overall mm
308 mm
Dimension - Length Overall inch
12.14 in

Conductor Related

Conductor - AL Str Size
600 kcmil;636 kcmil
Conductor - AL Str Size Range
600 kcmil-636 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1512

Resources and downloads