YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS36R36RS, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS36R36RS

Hawk ACSR Splice Kit.

Product details

General

Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810221631
UPC 12 Digit
7818102216311

Dimensions

Dimension - L Length Overall mm
461 mm
Dimension - Length Overall inch
18.16 in
Dimension - Outside Diameter inch
1.41 in

Conductor Related

Conductor - ACSR Str Size
477.0 (26/7) Hawk kcmil
Conductor - ACSR Str Size Range
477.0 (26/7) Hawk kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
144

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings