text.skipToContent text.skipToNavigation

YTS39AR

by Burndy 

Catalog ID: YTS39AR

Al Tubing Full Tension Splice, 634.9, 649.5, 653.1 kcmil ACAR, 16.38" L, 722 Index

Product Details

General

Connector Type Splice
Die Index 722
Material Aluminum
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810016145
UPC 12 Digit 7818100161455

Dimensions

Dimension - L Length Overall mm 416 mm
Dimension - Length Overall inch 16.39 in

Conductor Related

Conductor - ACAR Str Size 634.9 Kcmil, 649.5 Kcmil, 653.1 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings