YTSAR
YTSAR

YTS431AT, Aluminum Full Tension Splice

Brand:

Burndy

Catalog ID:

YTS431AT

Al Full Tension Splice For Stranded Aluminum Transmission Line, 874.5 kcmil, 954 kcmil, 345 kV, 725 Index, Extra High Voltage Applications.

Product details

General

Connector Type
Splice
Die Index
725
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810055298
UPC 12 Digit
7818100552988

Dimensions

Dimension - L Length Overall mm
455 mm
Dimension - Length Overall inch
17.92 in

Conductor Related

Conductor - AL Str Size
874.5 (37, 61) Kcmil - 954 (37, 61) Kcmil
Conductor - AL Str Size Range
874.5 Kcmil-954 Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
8
Pallet Quantity
768

Resources and downloads