YTSAR
YTSAR

YTS43RS, Steel Sleeve

Brand:

Burndy

Catalog ID:

YTS43RS

Steel Sleeve, 605, 363, 666.6 kcmil ACSR, 230 V, 5.90" L, 723 Index, Included in Full Tension Splice.

Product details

General

Connector Type
Splice
Die Index
723
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810016251
UPC 12 Digit
7818100162511

Conductor Related

Conductor - ACSR Str Size
556.5 (24/7) Parakeet Kcmil; 556.5 (26/7) Dove Kcmil; 605 (24/7) Peacock Kcmil; 605 (26/7) Squab Kcmil; 605 (30/19) Teal Kcmil;636 (24/7) Rook Kcmil; 636 (26/7) Grosbeak Kcmil;636 (30/19) Egret Kcmil; 666.6 (24/7) Flamingo Kcmil; 666.6 (54/7) Gull Kcmil
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet Kcmil - 666.6 (54/7) Gull Kcmil
Conductor - AL Str Size
556 kcmil;600 kcmil;636 kcmil;650 kcmil
Conductor - AL Str Size Range
556 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2320

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings