YTS_A_Photo_ColorCMYK
YTS_A_Photo_ColorCMYK

YTS445A, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS445A

Aluminum Full Tension HYSPLICE™, 1033.5-1113 Kcmil, 727 Index.

Product details

General

Connector Type
Splice
Die Index
727
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810085868
UPC 12 Digit
7818100858688

Dimensions

Dimension - L Length Overall mm
470 mm
Dimension - Length Overall inch
18.51 in

Conductor Related

Conductor - AL Str Size
1033.5 (37, 61) Kcmil, 1113 (37, 61)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
432

Resources and downloads