text.skipToContent text.skipToNavigation

YTS451A

by Burndy 

Catalog ID: YTS451A

Aluminum Full Tension HYSPLICE™, 1192.5-1272 Kcmil, 727 Index

Product Details

General

Connector Type Splice
Die Index 727
Material Aluminum
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810125175
UPC 12 Digit 7818101251755

Dimensions

Dimension - L Length Overall mm 467 mm
Dimension - Length Overall inch 18.40 in

Conductor Related

Conductor - AL Str Size 1192.5 (61) Kcmil; 1272 (61) Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings