text.skipToContent text.skipToNavigation

YTS451RT48RS

by Burndy 

Catalog ID: YTS451RT48RS

Drake ACSR Splice

Product Details

General

Connector Type Splice
Material Aluminum
Trade Name HYSPLICE™
UPC 781810211144
UPC 12 Digit 7818102111444

Dimensions

Dimension - L Length Overall mm 736 mm
Dimension - Length Overall inch 28.96 in
Dimension - Outside Diameter inch 1.80 in

Conductor Related

Conductor - ACSR Str Size 715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Size Range 715.5 (26/7) Starling kcmil-795 (26/7) Drake kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings