YTS_A_Photo_ColorCMYK
YTS_A_Photo_ColorCMYK

YTS47A, Aluminum Full Tension Splice

Brand:

Burndy

Catalog ID:

YTS47A

Aluminum full tension hysplice , 1750 Kcmil, 728 Index.

Product details

General

Connector Type
Splice
Die Index
728
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810083475
UPC 12 Digit
7818100834755

Dimensions

Dimension - L Length Overall mm
507 mm
Dimension - Length Overall inch
19.96 in

Conductor Related

Conductor - AL Str Size
1750 (61) Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads