text.skipToContent text.skipToNavigation

YTS484A

by Burndy 

Catalog ID: YTS484A

Aluminum Full Tension HYSPLICE™, 2300 Kcmil, 735 Index

Product Details

General

Connector Type Splice
Die Index 735
Material Aluminum
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810104439
UPC 12 Digit 7818101044399

Dimensions

Dimension - L Length Overall mm 513 mm
Dimension - Length Overall inch 20.19 in

Conductor Related

Conductor - AL Str Size 2300 (61) Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings