YTSAR
YTSAR

YTS48AT, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS48AT

Al Full Tension Splice For Stranded Aluminum Transmission Line, 2000 kcmil, 345 kV, 735 Index, Extra High Voltage Applications.

Product details

General

Connector Type
Splice
Die Index
735
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810183106
UPC 12 Digit
7818101831066

Dimensions

Dimension - L Length Overall mm
585 mm
Dimension - Length Overall inch
23.02 in

Conductor Related

Conductor - AL Str Size
2000 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
240

Resources and downloads