text.skipToContent text.skipToNavigation

YTS49R483RS

by Burndy 

Catalog ID: YTS49R483RS

Two piece full tension splice kit, 1113Kcmil, 727 Index, Kit includes both Steel and aluminum sleeves

Product Details

General

Connector Type Splice
Material Aluminum
Trade Name HYSPLICE™
UPC 781810479223
UPC 12 Digit 7818104792233

Dimensions

Dimension - B Length inch 4.01 in
Dimension - L Length Overall mm 737 mm
Dimension - Length Overall inch 29.02 in
Dimension - Outside Diameter inch 1.97 in

Conductor Related

Conductor - ACSR Str Size 1033.5 (45/7) Ortolan kcmil;1113 (45/7) Bluejay kcmil
Conductor - ACSR Str Size Range 1033.5 (45/7) Ortolan kcmil-1113 (45/7) Bluejay kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads