YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS49RT48RS, Full Tension for ACSR EHV

Brand:

Burndy

Catalog ID:

YTS49RT48RS

Full Tension Splice Kit for ACSR Conductor EHV.

Product details

General

Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810515747
UPC 12 Digit
7818105157477

Dimensions

Dimension - B Length fraction
4 in
Dimension - L Length Overall mm
737 mm
Dimension - Length Overall inch
29.02 in
Dimension - Outside Diameter inch
1.97 in

Conductor Related

Conductor - ACSR Str Size
1033.5 (54/7) Curlew kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads