text.skipToContent text.skipToNavigation

YTS56RT59RS

by Burndy 

Catalog ID: YTS56RT59RS

Falcon ACSR Splice

Product Details

General

Connector Type Splice
Material Aluminum
Trade Name HYSPLICE™
UPC 781810097014
UPC 12 Digit 7818100970144

Dimensions

Dimension - L Length Overall mm 867 mm
Dimension - Length Overall inch 34.13 in
Dimension - Outside Diameter inch 2.50 in

Conductor Related

Conductor - ACSR Str Size 1590 (54/19) Falcon kcmil
Conductor - ACSR Str Size Range 1590 (54/19) Falcon kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings