text.skipToContent text.skipToNavigation

YTS592ART

by Burndy 

Catalog ID: YTS592ART

FULL TENSION HYSPLICE

Product Details

General

Connector Type Splice
Material Aluminum
Trade Name HYSPLICE™
UPC 781810144244
UPC 12 Digit 7818101442444

Dimensions

Dimension - L Length Overall mm 747 mm
Dimension - Length Overall inch 29.40 in

Conductor Related

Conductor - ACAR Str Size 2493 (54/37)
Conductor - ACAR Str Size Range 2493 (54/37)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads