YSEH
YSEH

Nylon Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YSE10HN

Nylon Splice For 12 - 10 AWG.

YSE10HN.

Features: The Type SN INSULINK Is A High Quality Nylon-Insulated Butt Splice Designed To Meet Heavy Duty Application Requirements, Meets The Functional Requirements Of MIL-T-7928 (ASG) And Conforms To The Requirements Of NAS1388, Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move, Insulation Support: No, Installation Tool: Plier Type: Y10D Tool, Ratchet: MR8-85, MR18 Tool, Wire Strip Length: 3/8 IN, Conductor Type: Commercial/Aircraft Stranded Copper, Color Code: Yellow

Product details

General

Application
For Heavy Duty Application Requirements
Color Code
Yellow
Connector Type
Seamless Butt Splice
EU RoHS Indicator
Contact Manufacturer
Insulation
Y
Insulation Type
Nylon
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
INSULINK
Temperature Rating
105
Trade Name
INSULINKâ„¢
Type
YSE-HN
UPC
781810803851
UPC 12 Digit
7818108038511

Dimensions

Dimension - B Length fraction
20/69 in
Dimension - B Length inch
0.29 in
Dimension - Length Overall inch
1.64 in
Dimension - N inch
0.19 in
Dimension - Outside Diameter inch
0.23 in
Dimension - P inch
0.19 in
Dimension - Pad Width inch
0.22 in
Dimension - Strip Length inch
3/8 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999

Resources and downloads