text.skipToContent text.skipToNavigation

Nylon Splice For 16 - 14 AWG

By Burndy 

Catalog ID: YSE14H

By Burndy
Catalog ID:  YSE14H
Cu Butt Splice, Smooth Funnel Entry, W/InspWindow, AN16-14, 600 V, 1.36" L, Nylon Insul, Integral bbl, Tin Plated, Blue, 600 Volts Max.

YSE14H.

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Insulation Support: No, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 11/32 IN, Color Code: Blue