text.skipToContent text.skipToNavigation

YQE91

by Burndy 

Catalog ID: YQE91

Brass Pigtail Splice, 14-18 AWG, 600 V, 0.76" L, Nylon Insul, Tin Plated, 1000V(for building wiring).

Features: Rated At 600 Volts For Building Wire And 1000 Volts For Fixtures And Signs, The BURCAP Is Designed To Splice A Wide Range Of Different Cable Sizes, Installation Tool: M8ND, Y8ND Tool With N150WT Die, Wire Strip Length: 5/16 IN

Product Details

General

Application For Splicing A Wide Range Of Different Cable Sizes
Connector Type Splice
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Plated N
Plating Type Tin
Sub Brand INSULINK
Trade Name INSULINK™
Type YQE
UPC 781810029480
UPC 12 Digit 7818100294800

Dimensions

Dimension - B Length fraction 3/10 in
Dimension - B Length inch 0.30 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.76 in
Dimension - Pad Width inch 0.24 in
Dimension - Strip Length inch 5/16

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 18 AWG;17 AWG;16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 18 AWG-14 AWG
Conductor - Copper Str Size 18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range 18 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads