text.skipToContent text.skipToNavigation

YSE18HN

by Burndy 

Catalog ID: YSE18HN

Copper Butt Splice, 22-18 AWG, 600 V, 1.25 IN L, Temperature Rating: 105 DEG.

Features: The Type SN INSULINK Is A High Quality Nylon-Insulated Butt Splice Designed To Meet Heavy Duty Application Requirements, Meets The Functional Requirements Of MIL-T-7928 (ASG) And Conforms To The Requirements Of NAS1388, Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move, Insulation Support: No, Installation Tool: Plier Type: Y10D Tool, Ratchet: MR8-85, MR18 Tool, Wire Strip Length: 15/64 IN, Color Code: Red, Conductor Type: Commercial/Aircraft Stranded Copper

Product Details

General

Application For Heavy Duty Application Requirements
Color Code Red
Connector Type Splice
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Plated Y
Plating Type Tin
Sub Brand INSULINK
Temperature Rating 105
Trade Name INSULINK™
Type YSE-HN
UPC 781810803899
UPC 12 Digit 7818108038999

Dimensions

Dimension - B Length fraction 1/6 in
Dimension - B Length inch 0.16 in
Dimension - Length Overall inch 1.25 in
Dimension - N inch 0.12 in
Dimension - Outside Diameter inch 0.20 in
Dimension - Pad Width inch 0.13 in
Dimension - Strip Length inch 15/64 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 20 AWG;18 AWG
Conductor - Copper Str Size Range 20 AWG-18 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL486
Standards - Industry Standards Met UL486
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads