text.skipToContent text.skipToNavigation

YSES142

by Burndy 

Catalog ID: YSES142

BUTT SPLICE, NYLON INSULATED MS25181, CLASS 1 SPLICE, 300 VOLTS, 105° C.

Product Details

General

Color Code Blue
Connector Type Splice
Feature - Barrel Style Tapered
Insulation Y
Insulation Type Nylon
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 105
Trade Name INSULINK™
UPC 781810804582
UPC 12 Digit 7818108045822

Dimensions

Dimension - B Length fraction 1-44/83 in
Dimension - B Length inch 1.53 in
Dimension - D inch 0.23 in
Dimension - Length Overall inch 1.53 in
Dimension - Outside Diameter inch 0.15 in
Dimension - Pad Width inch 0.15 in
Dimension - Strip Length inch 7/32 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 16;AN 14
Conductor - Copper Str Aircraft Size Range AN 16-AN 14
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL486
Standards - Industry Standards Met UL486
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads