HPS_ID_40117_PRODIMAGE
* Representative image
HPS_ID_40117_PRODIMAGE

Compression Splice Conventional (Hex Die) Jumper Loop-Partial Tension

Brand:

FARGO

Catalog ID:

40134

"Compression Splice, Conventional 2-Die, Jumper Loop, for AAC, AAAC, ACAR, ACSR, SAC Dia. Range: 0.806"-0.883", COMP/TW Dia. Range: 0.745"-0.825""

Product details

General

Aluminum Die
34AH
Compression Method
Conventional
Inhibitor Loaded
No
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
10 in
Messenger Diameter Range
0 - 0

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Diameter - Maximum
1.248 in
Conductor Diameter - Minimum
1.248 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.248 - 1.248
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No