text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Jumper Loop-Partial Tension

By FARGO 

Catalog ID: 40167

By FARGO
Catalog ID:  40167
"Compression Splice, Uni-Grip, Jumper Loop-Min. Tension, Cond. Dia Range 0.681"-0.765""
  • "For use with AAC,AAAC, ACAR, ACSR Conductors
  • Add "PC" for Factory Loaded inhibitor
  • Limited tension splice assembly"

More Options

Product Details

General

Aluminum Die 42AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 100 to
Tension Range 0 lb
UPC 096359250753

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 14.1 in