YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB29U28

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

Product details

General

Application
Wire Reducing Splice
Color Code
Brown
Connector Type
DUAL RATED
Die Index
299
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810084878
UPC 12 Digit
7818100848788

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.73 in
Dimension - L Length Overall mm
107 mm
Dimension - Length Overall inch
4.21 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Strip Length inch
1-13/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
250 KCMIL
Conductor - AL Str Size A
250 kcmil
Conductor - AL Str Size A Range
250 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - AL Str Size B Range
4/0 AWG
Conductor - AL Str Tap
4/0 AWG
Conductor - Copper Str Run
250 KCMIL
Conductor - Copper Str Size
250
Conductor - Copper Str Size A
250 kcmil
Conductor - Copper Str Size A Range
250 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
5550

Resources and downloads

Customer Notices

Sales Drawings