YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB44U39

Aluminum Electro tin plated reducer.

Product details

General

Application
Wire Reducing Splice
Color Code
Yellow
Connector Type
DUAL RATED
Die Index
936
Finish Type
Tin-Plated
Material
ALUMINUM
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCERâ„¢
UPC
781810054673
UPC 12 Digit
7818100546733

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.57 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Strip Length inch
2-5/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
1000 KCMIL
Conductor - AL Str Size A
1000
Conductor - AL Str Size A Range
1000
Conductor - AL Str Size B
700;715.5;750
Conductor - AL Str Size B Range
700-750
Conductor - AL Str Tap
750 KCMIL
Conductor - Copper Str Run
1000 KCMIL
Conductor - Copper Str Size
1000
Conductor - Copper Str Size B
700;750
Conductor - Copper Str Size B Range
700-750
Conductor - Copper Str Tap
750 KCMIL
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
12
Pallet Quantity
3552

Resources and downloads

Customer Notices

Sales Drawings