YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR44FX30LTCKITC

CU Splice Reducer, Barrel A 750 kcmil G,H,777 DLO, Barrel B 300 kcmil, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Yellow/White Color Code, L115/17 or 298 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Yellow, White
Color Code - Side A
Yellow
Color Code - Side B
White
Connector Type
STANDARD BARREL KITS
Die Index
L115/17
Die Index - Element A
L115
Die Index - Element B
17;298
Die Index Run Side
L115
Die Index Tap Side
17;298
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810491065
UPC 12 Digit
7818104910655

Dimensions

Dimension - B Length fraction
2-1/16 in
Dimension - B Length inch
2.09 in
Dimension - L Length Overall mm
127 mm
Dimension - Length BB inch
1.30 in
Dimension - Length Overall inch
5.01 in
Dimension - Strip Length inch
1.96 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
750 KCMIL
Conductor - Copper Flex G Size A
750 kcmil
Conductor - Copper Flex G Size A Range
750 kcmil
Conductor - Copper Flex H Run
750 KCMIL
Conductor - Copper Flex H Size A
750 kcmil
Conductor - Copper Flex H Size A Range
750 kcmil
Conductor - Copper Flex I Run
750 KCMIL
Conductor - Copper Flex I Size A
750 KCMIL
Conductor - Copper Flex I Size A Range
750 KCMIL
Conductor - Copper Flex K Run
750 KCMIL
Conductor - Copper Flex K Size A
750 KCMIL
Conductor - Copper Flex K Size A Range
750 KCMIL
Conductor - Copper Flex M Run
750 KCMIL
Conductor - Copper Flex M Size A
750 KCMIL
Conductor - Copper Flex M Size A Range
750 KCMIL
Conductor - Copper Str Size
750 KCMIL-300 KCMIL
Conductor - Copper Str Size B
300 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-300 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL-300 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads